HUBBELL POWER SYSTEMS
Image of GS16012CCSC 12" 16K Silicone Coated Guy Strain, Clevis / Clevis
Image of GS16012CCSC 12" 16K Silicone Coated Guy Strain, Clevis / Clevis

12" 16K Silicone Coated Guy Strain, Clevis / Clevis

Brand: Chance

Catalog ID: GS16012CCSC

12" Silicone Coated Fiberglass Guy Strain; 16,000 lb Series; Clevis / Clevis

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS16012CCSC

Description - End Fitting

Clevis - Clevis

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

16000 lb.

UPC

096359646662

Dimensions

Diameter - Rod / Tube

0.625 in

Length

12 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Weight

2.8 lb

Logistics

Pallet Quantity

250

Standard Package

1