
Brand: Chance
Catalog ID: GS21012CC1
Catalog Number
GS21012CC1
Description - End Fitting
Clevis - Clevis - 1 Roller
Material
Fiberglass - Veiled Rod
Material Type
Standard
Strength Rating - Ultimate
21000 lb
Tensile Strength
21000 lb.
UPC
096359037460
Diameter - Rod / Tube
0.625 in
Length
12 in
Length - Clevis Pin Center to Clevis Bottom
1.4 in
Mounting Bolt Spacing
21 in
Weight
4.4 lb
Strength Rating - Ultimate
21000 lb
Tensile Strength
21000 lb.
Standard Package
5