HUBBELL POWER SYSTEMS
Image of GS21012CP 12" 21K Guy Strain, Clevis / Thimble-Eye

12" 21K Guy Strain, Clevis / Thimble-Eye

Brand: Chance

Catalog ID: GS21012CP

12" Fiberglass Guy Strain; 21,000 lb Series; Clevis / Thimble-Eye

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS21012CP

Description - End Fitting

Clevis - Thimble-Eye

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

21000 lb

Tensile Strength

21000 lb.

UPC

096359037484

Dimensions

Diameter - Rod / Tube

0.625 in

Dimensions

12 in x 1.33 in x 1 in

Height

1 in

Length

12 in

Length - Clevis Pin Center to Clevis Bottom

1.4 in

Mounting Bolt Spacing

21 in

Weight

3.99 lb

Width

1.33 in

Force Related

Strength Rating - Ultimate

21000 lb

Tensile Strength

21000 lb.

Logistics

Pallet Quantity

125

Standard Package

1