HUBBELL POWER SYSTEMS
Image of GS16120CC1 120" 16K Guy Strain, Clevis / Clevis + 1 Roller
Image of GS16120CC1 120" 16K Guy Strain, Clevis / Clevis + 1 Roller
Image of GS16120CC1 120" 16K Guy Strain, Clevis / Clevis + 1 Roller
Buy America(n) Qualified

120" 16K Guy Strain, Clevis / Clevis + 1 Roller

Brand: Chance

Catalog ID: GS16120CC1

120" Fiberglass Guy Strain; 16,000 lb Series; Clevis / Clevis + 1 Roller

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS16120CC1

Description - End Fitting

Clevis - Clevis - 1 Roller

Material

Fiberglass - Veiled Rod

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

UPC

096359037347

Dimensions

Diameter - Rod / Tube

0.625 in

Dimensions

120 in x 2.75 in x 2 in

Height

2 in

Length

120 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Mounting Bolt Spacing

128 in

Weight

6.84 lb

Width

2.75 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

250

Standard Package

10