HUBBELL POWER SYSTEMS
Image of GS16120CC2 120" 16K Guy Strain, Clevis / Clevis + 2 Rollers

120" 16K Guy Strain, Clevis / Clevis + 2 Rollers

Brand: Chance

Catalog ID: GS16120CC2

120" Fiberglass Guy Strain- 16,000 lb Series- Clevis / Clevis + 2 Rollers

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS16120CC2

Description - End Fitting

Clevis - Clevis - 2 Rollers

EU RoHS Indicator

No

Material

Fiberglass - Veiled Rod

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

UPC

096359234432

Dimensions

Diameter - Rod / Tube

0.625 in

Length

120 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Mounting Bolt Spacing

128 in

Weight

5.1 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Standard Package

1