Brand: Chance
Catalog ID: GS16120CP
Catalog Number
GS16120CP
Description - End Fitting
Clevis - Thimble-Eye
EU RoHS Indicator
No
Material
Fiberglass - Veiled Rod
Material Type
Standard
Strength Rating - Ultimate
16000 lb
Tensile Strength
16000 lb.
UPC
096359037361
Diameter - Rod / Tube
0.625 in
Length
120 in
Length - Clevis Pin Center to Clevis Bottom
1.38 in
Mounting Bolt Spacing
128 in
Weight
5.1 lb
EU RoHS Indicator
No
Strength Rating - Ultimate
16000 lb
Tensile Strength
16000 lb.
Standard Package
10