HUBBELL POWER SYSTEMS
Image of GS16120EE 120" 16K Guy Strain, Eye / Eye

120" 16K Guy Strain, Eye / Eye

Brand: Chance

Catalog ID: GS16120EE

120" Fiberglass Guy Strain- 16,000 lb Series- Eye / Eye

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS16120EE

Description - End Fitting

Eye - Eye

EU RoHS Indicator

No

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

UPC

096359451150

Dimensions

Diameter - Rod / Tube

0.625 in

Length

120 in

Length - Clevis Pin Center to Clevis Bottom

2.63 in

Mounting Bolt Spacing

128 in

Weight

5.1 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

Logistics

Standard Package

10