HUBBELL POWER SYSTEMS
Image of GS21120CC1 120" 21K Guy Strain, Clevis / Clevis + 1 Roller

120" 21K Guy Strain, Clevis / Clevis + 1 Roller

Brand: Chance

Catalog ID: GS21120CC1

120" Fiberglass Guy Strain; 21,000 lb Series; Clevis / Clevis + 1 Roller

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS21120CC1

Description - End Fitting

Clevis - Clevis - 1 Roller

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

21000 lb

Tensile Strength

21000 lb.

UPC

096359403630

Dimensions

Diameter - Rod / Tube

0.625 in

Length

120 in

Length - Clevis Pin Center to Clevis Bottom

1.4 in

Mounting Bolt Spacing

129 in

Weight

7.6 lb

Logistics

Carton Quantity

5

Pallet Quantity

100

Standard Package

1