HUBBELL POWER SYSTEMS
Image of GS21120CC2 120" 21K Guy Strain, Clevis / Clevis + 2 Rollers
Buy America(n) Qualified

120" 21K Guy Strain, Clevis / Clevis + 2 Rollers

Brand: Chance

Catalog ID: GS21120CC2

120" Fiberglass Guy Strain- 21,000 lb Series- Clevis / Clevis + 2 Rollers

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS21120CC2

Description - End Fitting

Clevis - Clevis - 2 Rollers

EU RoHS Indicator

No

Material

Fiberglass - Veiled Rod

Strength Rating - Ultimate

21000 lb

Tensile Strength

21000 lb.

UPC

096359237419

Dimensions

Diameter - Rod / Tube

0.625 in

Length

120 in

Length - Clevis Pin Center to Clevis Bottom

1.4 in

Mounting Bolt Spacing

129 in

Weight

7.6 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

Logistics

Standard Package

1