HUBBELL POWER SYSTEMS
Image of GS16144CC1 144" 16K Guy Strain, Clevis / Clevis + 1 Roller
Buy America(n) Qualified

144" 16K Guy Strain, Clevis / Clevis + 1 Roller

Brand: Chance

Catalog ID: GS16144CC1

144" Fiberglass Guy Strain; 16,000 lb Series; Clevis / Clevis + 1 Roller

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS16144CC1

Description - End Fitting

Clevis - Clevis - 1 Roller

Material

Fiberglass - Veiled Rod

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

UPC

096359037392

Dimensions

Diameter - Rod / Tube

0.625 in

Dimensions

144 in x 2 in x 2.62 in

Height

2.62 in

Length

144 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Mounting Bolt Spacing

152 in

Weight

7.78 lb

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

200

Standard Package

10