HUBBELL POWER SYSTEMS
Image of GS16144CE 144" 16K Guy Strain, Clevis / Eye

144" 16K Guy Strain, Clevis / Eye

Brand: Chance

Catalog ID: GS16144CE

144" Fiberglass Guy Strain- 16,000 lb Series- Clevis / Eye

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS16144CE

Description - End Fitting

Clevis - Eye

EU RoHS Indicator

No

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

UPC

096359037408

Dimensions

Diameter - Rod / Tube

0.625 in

Length

144 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Mounting Bolt Spacing

152 in

Weight

5.7 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

Logistics

Pallet Quantity

250

Standard Package

1