HUBBELL POWER SYSTEMS
Image of GS21144CC1 144" 21K Guy Strain, Clevis / Clevis + 1 Roller
* Representative image
Image of GS21144CC1 144" 21K Guy Strain, Clevis / Clevis + 1 Roller
Image of GS21144CC1 144" 21K Guy Strain, Clevis / Clevis + 1 Roller
Buy America(n) Qualified

144" 21K Guy Strain, Clevis / Clevis + 1 Roller

Brand: Chance

Catalog ID: GS21144CC1

144" Fiberglass Guy Strain; 21,000 lb Series; Clevis / Clevis + 1 Roller

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS21144CC1

Description - End Fitting

Clevis - Clevis - 1 Roller

Material

Fiberglass - Veiled Rod

Strength Rating - Ultimate

21000 lb

Tensile Strength

21000 lb.

UPC

096359037989

Dimensions

Diameter - Rod / Tube

0.625 in

Dimensions

144 in x 2 in x 2.62 in

Height

2.62 in

Length

144 in

Length - Clevis Pin Center to Clevis Bottom

1.4 in

Mounting Bolt Spacing

153 in

Weight

10 lb

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

125

Standard Package

1