HUBBELL POWER SYSTEMS
144" 30K Guy Strain, Clevis / Clevis + 1 Roller
Image of GS30144CC1 144" 30K Guy Strain, Clevis / Clevis + 1 Roller

144" 30K Guy Strain, Clevis / Clevis + 1 Roller

Brand: Chance

Catalog ID: GS30144CC1

144" Fiberglass Guy Strain- 30,000 lb Series- Clevis / Clevis + 1 Roller

  • 3/4" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS30144CC1

Description - End Fitting

Clevis - Clevis - 1 Roller

EU RoHS Indicator

No

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

30000 lb

Tensile Strength

30000 lb.

UPC

096359509912

Dimensions

Diameter - Rod / Tube

0.75 in

Dimensions

144 in x 2.64 in x 2.75 in

Height

2.75 in

Length

144 in

Length - Clevis Pin Center to Clevis Bottom

2.25 in

Mounting Bolt Spacing

156 in

Weight

11.8 lb

Width

2.64 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Rating - Ultimate

30000 lb

Tensile Strength

30000 lb.

Logistics

Carton Quantity

5

Pallet Quantity

125

Standard Package

1