HUBBELL POWER SYSTEMS
18" 16K Guy Strain, Clevis / Eye + 1 Roller
Image of GS16018CE1 18" 16K Guy Strain, Clevis / Eye + 1 Roller

18" 16K Guy Strain, Clevis / Eye + 1 Roller

Brand: Chance

Catalog ID: GS16018CE1

18" Fiberglass Guy Strain- 16,000 lb Series- Clevis / Eye + 1 Roller

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS16018CE1

Description - End Fitting

Clevis - Eye - 1 Roller

EU RoHS Indicator

No

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

UPC

096359036913

Dimensions

Diameter - Rod / Tube

0.625 in

Length

18 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Mounting Bolt Spacing

26 in

Weight

2.9 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

Logistics

Standard Package

10