HUBBELL POWER SYSTEMS
Image of GS21018CC1 18" 21K Guy Strain, Clevis / Clevis + 1 Roller
Buy America(n) Qualified

18" 21K Guy Strain, Clevis / Clevis + 1 Roller

Brand: Chance

Catalog ID: GS21018CC1

18" Fiberglass Guy Strain- 21,000 lb Series- Clevis / Clevis + 1 Roller

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS21018CC1

Description - End Fitting

Clevis - Clevis - 1 Roller

EU RoHS Indicator

No

Material

Fiberglass - Veiled Rod

Strength Rating - Ultimate

21000 lb

Tensile Strength

21000 lb.

UPC

096359037521

Dimensions

Diameter - Rod / Tube

0.625 in

Length

18 in

Length - Clevis Pin Center to Clevis Bottom

1.4 in

Mounting Bolt Spacing

27 in

Weight

4.6 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

Logistics

Pallet Quantity

250

Standard Package

1