HUBBELL POWER SYSTEMS
Image of GS16024CC2 24" 16K Guy Strain, Clevis / Clevis + 2 Rollers
* Representative image
Image of GS16024CC2 24" 16K Guy Strain, Clevis / Clevis + 2 Rollers
Buy America(n) Qualified

24" 16K Guy Strain, Clevis / Clevis + 2 Rollers

Brand: Chance

Catalog ID: GS16024CC2

24" Fiberglass Guy Strain; 16,000 lb Series; Clevis / Clevis + 2 Rollers

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS16024CC2

Description - End Fitting

Clevis - Clevis - 2 Rollers

Material

Fiberglass - Veiled Rod

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

UPC

096359036968

Dimensions

Diameter - Rod / Tube

0.625 in

Dimensions

24 in x 0.66 in x 0.5 in

Height

0.5 in

Length

24 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Mounting Bolt Spacing

32 in

Weight

3.68 lb

Width

0.66 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Logistics

Standard Package

10