HUBBELL POWER SYSTEMS
Image of GS16024CE 24" 16K Guy Strain, Clevis / Eye

24" 16K Guy Strain, Clevis / Eye

Brand: Chance

Catalog ID: GS16024CE

24" Fiberglass Guy Strain- 16,000 lb Series- Clevis / Eye

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS16024CE

Description - End Fitting

Clevis - Eye

EU RoHS Indicator

No

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

UPC

096359036975

Dimensions

Diameter - Rod / Tube

0.625 in

Length

24 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Mounting Bolt Spacing

32 in

Weight

3.1 lb

Certifications And Compliance

Buy America(n) Qualified

EU RoHS Indicator

No

Force Related

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

Logistics

Pallet Quantity

150

Standard Package

10