HUBBELL POWER SYSTEMS
30" 16K Guy Strain, Clevis / Clevis + 1 Roller
Image of GS16030CC1 30" 16K Guy Strain, Clevis / Clevis + 1 Roller

30" 16K Guy Strain, Clevis / Clevis + 1 Roller

Brand: Chance

Catalog ID: GS16030CC1

30" Fiberglass Guy Strain- 16,000 lb Series- Clevis / Clevis + 1 Roller

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS16030CC1

Description - End Fitting

Clevis - Clevis - 1 Roller

EU RoHS Indicator

No

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

UPC

096359440598

Dimensions

Diameter - Rod / Tube

0.625 in

Length

30 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Mounting Bolt Spacing

72 in

Weight

3.2 lb

Certifications And Compliance

Buy America(n) Qualified

EU RoHS Indicator

No

Force Related

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

Logistics

Standard Package

1