HUBBELL POWER SYSTEMS
36" 16K Guy Strain, Clevis / Clevis + 1 Roller
Image of GS16036CC1 36" 16K Guy Strain, Clevis / Clevis + 1 Roller

36" 16K Guy Strain, Clevis / Clevis + 1 Roller

Brand: Chance

Catalog ID: GS16036CC1

36" Fiberglass Guy Strain; 16,000 lb Series; Clevis / Clevis + 1 Roller

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS16036CC1

Description - End Fitting

Clevis - Clevis - 1 Roller

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

UPC

096359037071

Dimensions

Diameter - Rod / Tube

0.625 in

Dimensions

36 in x 0.93 in x 0.4 in

Height

0.4 in

Length

36 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Mounting Bolt Spacing

44 in

Weight

3.69 lb

Width

0.93 in

Force Related

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

Logistics

Pallet Quantity

240

Standard Package

1