HUBBELL POWER SYSTEMS
36" 21K Guy Strain, Clevis / Thimble-Eye + 1 Roller
Image of GS21036CP1 36" 21K Guy Strain, Clevis / Thimble-Eye + 1 Roller

36" 21K Guy Strain, Clevis / Thimble-Eye + 1 Roller

Brand: Chance

Catalog ID: GS21036CP1

36" Fiberglass Guy Strain- 21,000 lb Series- Clevis / Thimble -Eye + 1 Roller

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS21036CP1

Description - End Fitting

Clevis - Thimble-Eye - 1 Roller

EU RoHS Indicator

No

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

21000 lb

Tensile Strength

21000 lb.

UPC

096359440956

Dimensions

Diameter - Rod / Tube

0.625 in

Length

36 in

Length - Clevis Pin Center to Clevis Bottom

1.4 in

Mounting Bolt Spacing

45 in

Weight

5.1 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Rating - Ultimate

21000 lb

Tensile Strength

21000 lb.

Logistics

Carton Quantity

5

Pallet Quantity

120

Standard Package

1