HUBBELL POWER SYSTEMS
Image of GS21036CP 36" 21K Guy Strain, Clevis / Thimble-Eye
Buy America(n) Qualified

36" 21K Guy Strain, Clevis / Thimble-Eye

Brand: Chance

Catalog ID: GS21036CP

36" Fiberglass Guy Strain- 21,000 lb Series- Clevis / Thimble-Eye

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS21036CP

Description - End Fitting

Clevis - Thimble-Eye

EU RoHS Indicator

No

Material

Fiberglass - Veiled Rod

Strength Rating - Ultimate

21000 lb

Tensile Strength

21000 lb.

UPC

096359037729

Dimensions

Diameter - Rod / Tube

0.625 in

Length

36 in

Length - Clevis Pin Center to Clevis Bottom

1.4 in

Mounting Bolt Spacing

45 in

Weight

5.1 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

Logistics

Pallet Quantity

120

Standard Package

1