HUBBELL POWER SYSTEMS
Image of GS21042CC2 42" 21K Guy Strain, Clevis / Clevis + 2 Rollers
Buy America(n) Qualified

42" 21K Guy Strain, Clevis / Clevis + 2 Rollers

Brand: Chance

Catalog ID: GS21042CC2

42" Fiberglass Guy Strain- 21,000 lb Series- Clevis / Clevis + 2 Rollers

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS21042CC2

Description - End Fitting

Clevis - Clevis - 2 Rollers

EU RoHS Indicator

No

Material

Fiberglass - Veiled Rod

Strength Rating - Ultimate

21000 lb

Tensile Strength

21000 lb.

UPC

096359440987

Dimensions

Diameter - Rod / Tube

0.625 in

Dimensions

42 in x 2.75 in x 2 in

Height

2 in

Length

42 in

Length - Clevis Pin Center to Clevis Bottom

1.4 in

Mounting Bolt Spacing

51 in

Weight

5.58 lb

Width

2.75 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

125

Standard Package

5