HUBBELL POWER SYSTEMS
42" 21K Guy Strain, Clevis / Clevis
Image of GS21042CC 42" 21K Guy Strain, Clevis / Clevis

42" 21K Guy Strain, Clevis / Clevis

Brand: Chance

Catalog ID: GS21042CC

42" Fiberglass Guy Strain- 21,000 lb Series- Clevis / Clevis

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS21042CC

Description - End Fitting

Clevis - Clevis

EU RoHS Indicator

No

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

21000 lb

Tensile Strength

21000 lb.

UPC

096359037743

Dimensions

Diameter - Rod / Tube

0.625 in

Length

42 in

Length - Clevis Pin Center to Clevis Bottom

1.4 in

Mounting Bolt Spacing

51 in

Weight

5.3 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Rating - Ultimate

21000 lb

Tensile Strength

21000 lb.

Logistics

Standard Package

1