HUBBELL POWER SYSTEMS
54" 16K Guy Strain, Clevis / Clevis + 1 Roller
Image of GS16054CC1 54" 16K Guy Strain, Clevis / Clevis + 1 Roller

54" 16K Guy Strain, Clevis / Clevis + 1 Roller

Brand: Chance

Catalog ID: GS16054CC1

54" Fiberglass Guy Strain; 16,000 lb Series; Clevis / Clevis + 1 Roller

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS16054CC1

Description - End Fitting

Clevis - Clevis - 1 Roller

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

UPC

096359037187

Dimensions

Diameter - Rod / Tube

0.625 in

Dimensions

54 in x 2.75 in x 2.13 in

Height

2.13 in

Length

54 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Mounting Bolt Spacing

62 in

Weight

4.36 lb

Width

2.75 in

Force Related

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

Logistics

Pallet Quantity

240

Standard Package

10