HUBBELL POWER SYSTEMS
54" 16K Guy Strain, Clevis / Thimble + 1 Roller
Image of GS16054CT1 54" 16K Guy Strain, Clevis / Thimble + 1 Roller

54" 16K Guy Strain, Clevis / Thimble + 1 Roller

Brand: Chance

Catalog ID: GS16054CT1

54" Fiberglass Guy Strain- 16,000 lb Series- Clevis / Thimble + 1 Roller

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS16054CT1

Description - End Fitting

Clevis - Thimble - 1 Roller

EU RoHS Indicator

No

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

UPC

096359440697

Dimensions

Diameter - Rod / Tube

0.625 in

Length

54 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Mounting Bolt Spacing

62 in

Weight

3.7 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

Logistics

Carton Quantity

10

Standard Package

5