HUBBELL POWER SYSTEMS
Image of GS16054CP 54" 16K Guy Strain, Clevis / Thimble-Eye
Buy America(n) Qualified

54" 16K Guy Strain, Clevis / Thimble-Eye

Brand: Chance

Catalog ID: GS16054CP

54" Fiberglass Guy Strain; 16,000 lb Series; Clevis / Thimble-Eye

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS16054CP

Description - End Fitting

Clevis - Thimble-Eye

Material

Fiberglass - Veiled Rod

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

UPC

096359037217

Dimensions

Diameter - Rod / Tube

0.625 in

Dimensions

54 in x 2.75 in x 1.75 in

Height

1.75 in

Length

54 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Mounting Bolt Spacing

62 in

Weight

3.7 lb

Width

2.75 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Standard Package

10