HUBBELL POWER SYSTEMS
Image of GS16060CC1 60" 16K Guy Strain, Clevis / Clevis + 1 Roller
* Representative image
Image of GS16060CC1 60" 16K Guy Strain, Clevis / Clevis + 1 Roller
Image of GS16060CC1 60" 16K Guy Strain, Clevis / Clevis + 1 Roller
Buy America(n) Qualified

60" 16K Guy Strain, Clevis / Clevis + 1 Roller

Brand: Chance

Catalog ID: GS16060CC1

60" Fiberglass Guy Strain; 16,000 lb Series; Clevis / Clevis + 1 Roller

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS16060CC1

Description - End Fitting

Clevis - Clevis - 1 Roller

Material

Fiberglass - Veiled Rod

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

UPC

096359037248

Dimensions

Diameter - Rod / Tube

0.625 in

Length

60 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Mounting Bolt Spacing

68 in

Weight

3.8 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

250

Standard Package

10