HUBBELL POWER SYSTEMS
Image of GS21060CP 60" 21K Guy Strain, Clevis / Thimble-Eye

60" 21K Guy Strain, Clevis / Thimble-Eye

Brand: Chance

Catalog ID: GS21060CP

60" Fiberglass Guy Strain- 21,000 lb Series- Clevis / Thimble-Eye

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS21060CP

Description - End Fitting

Clevis - Thimble-Eye

EU RoHS Indicator

No

Material

Fiberglass - Veiled Rod

Strength Rating - Ultimate

21000 lb

Tensile Strength

21000 lb.

UPC

096359365471

Dimensions

Diameter - Rod / Tube

0.625 in

Length

60 in

Length - Clevis Pin Center to Clevis Bottom

1.4 in

Mounting Bolt Spacing

69 in

Weight

5.8 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Standard Package

5