HUBBELL POWER SYSTEMS
Image of GS16078CP 78" 16K Guy Strain, Clevis / Thimble-Eye

78" 16K Guy Strain, Clevis / Thimble-Eye

Brand: Chance

Catalog ID: GS16078CP

78" Fiberglass Guy Strain; 16,000 lb Series; Clevis / Thimble-Eye

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS16078CP

Description - End Fitting

Clevis - Thimble-Eye

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

UPC

096359037309

Dimensions

Diameter - Rod / Tube

0.625 in

Dimensions

78 in x 2.75 in x 1.69 in

Height

1.69 in

Length

78 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Mounting Bolt Spacing

86 in

Weight

4.7 lb

Width

2.75 in

Force Related

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

Logistics

Pallet Quantity

240

Standard Package

10