
Brand: Chance
Catalog ID: GS21078CC1
Catalog Number
GS21078CC1
Description - End Fitting
Clevis - Clevis - 1 Roller
Material
Fiberglass - Veiled Rod
Material Type
Standard
Strength Rating - Ultimate
21000 lb
Tensile Strength
21000 lb.
UPC
096359037880
Diameter - Rod / Tube
0.625 in
Dimensions
78 in x 2.75 in x 2 in
Height
2 in
Length
78 in
Length - Clevis Pin Center to Clevis Bottom
1.4 in
Mounting Bolt Spacing
87 in
Weight
6.36 lb
Width
2.75 in
Strength Rating - Ultimate
21000 lb
Tensile Strength
21000 lb.
Pallet Quantity
120
Standard Package
5