HUBBELL POWER SYSTEMS
Image of GS16096CC2 96" 16K Guy Strain, Clevis / Clevis + 2 Rollers
Buy America(n) Qualified

96" 16K Guy Strain, Clevis / Clevis + 2 Rollers

Brand: Chance

Catalog ID: GS16096CC2

96" Fiberglass Guy Strain; 16,000 lb Series; Clevis / Clevis + 2 Rollers

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS16096CC2

Description - End Fitting

Clevis - Clevis - 2 Rollers

Material

Fiberglass - Veiled Rod

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

UPC

096359037323

Dimensions

Diameter - Rod / Tube

0.625 in

Length

96 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Mounting Bolt Spacing

104 in

Weight

4.6 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

250

Standard Package

10