HUBBELL POWER SYSTEMS
96" 21K Guy Strain, Clevis / Clevis + 1 Roller
Image of GS21096CC1 96" 21K Guy Strain, Clevis / Clevis + 1 Roller

96" 21K Guy Strain, Clevis / Clevis + 1 Roller

Brand: Chance

Catalog ID: GS21096CC1

96" Fiberglass Guy Strain; 21,000 lb Series; Clevis / Clevis + 1 Roller

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS21096CC1

Description - End Fitting

Clevis - Clevis - 1 Roller

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

21000 lb

Tensile Strength

21000 lb.

UPC

096359237235

Dimensions

Diameter - Rod / Tube

0.625 in

Dimensions

96 in x 2.75 in x 2.13 in

Height

2.13 in

Length

96 in

Length - Clevis Pin Center to Clevis Bottom

1.4 in

Mounting Bolt Spacing

105 in

Weight

8 lb

Width

2.75 in

Force Related

Strength Rating - Ultimate

21000 lb

Tensile Strength

21000 lb.

Logistics

Pallet Quantity

125

Standard Package

1