
Brand: Chance
Catalog ID: GS21096CC2
Catalog Number
GS21096CC2
Description - End Fitting
Clevis - Clevis - 2 Rollers
Material
Fiberglass - Veiled Rod
Material Type
Standard
Strength Rating - Ultimate
21000 lb
Tensile Strength
21000 lb.
UPC
096359313465
Diameter - Rod / Tube
0.625 in
Length
96 in
Length - Clevis Pin Center to Clevis Bottom
1.4 in
Mounting Bolt Spacing
105 in
Weight
6.9 lb
Strength Rating - Ultimate
21000 lb
Tensile Strength
21000 lb.
Pallet Quantity
125
Standard Package
5