HUBBELL POWER SYSTEMS
Image of PSP6531907P Guy Strain Roller
Image of PSP6531907P Guy Strain Roller

Guy Strain Roller

Brand: Chance

Catalog ID: PSP6531907P

Guy Strain Roller for 16,000 & 21,000 LBS series

Hot-dip-galvanized ductile iron

Product details

General

Catalog Number

PSP6531907P

Rating - Minimum Tensile Strength lbs

21,000 lb.

UPC

096359506959

Dimensions

Dimension - Inside Diameter inch

1.62 in

Outside Diameter

2 in

Weight

.39 lb

Width

0.75 in

Logistics

Carton Quantity

100

Standard Package

1