
Brand: Chance
Catalog ID: PSP6531907P
Catalog Number
PSP6531907P
Rating - Minimum Tensile Strength lbs
21,000 lb.
UPC
096359506959
Dimension - Inside Diameter inch
1.62 in
Outside Diameter
2 in
Weight
.39 lb
Width
0.75 in
Rating - Minimum Tensile Strength lbs
21,000 lb.
Carton Quantity
100
Standard Package
1