HUBBELL POWER SYSTEMS
SPOOL INSULATOR, ANSI 53-1 CLASS, GRAY POLYMER
Image of C9091031PG SPOOL INSULATOR, ANSI 53-1 CLASS, GRAY POLYMER

SPOOL INSULATOR, ANSI 53-1 CLASS, GRAY POLYMER

Brand: Chance

Catalog ID: C9091031PG

ANSI class 53-1 gray polymer spool insulator used in secondary clevis applications.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Grey UV stabilized polymer material
  • Minimum ultimate tensile strength is 2,000 lbs.
  • Flashover, Dry 60 sec. is 20 kV
  • Flashover, Wet 10 sec. Vertical is 8kV, Horizontal is 10kV
  • Meets requiremens of ANSI C29.3

General

Catalog Number

C9091031PG

UPC

096359732426

Dimensions

Weight

0.176 lb

Logistics

Pallet Quantity

3600