Brand: Chance
Catalog ID: DF19M20
The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.
Catalog Number
DF19M20
Coating
Galvanized, ASTM A-153
Material
Steel
Type
Line Post Stud
UPC
096359369547
Dimensions
13.500 in x 3.000 in x 3.000 in
Distance From Pole
N/A
Height
3 in
Length
13.5 in
Length - Threaded Area
4
Weight
1.87 lb
Width
3 in
Pallet Quantity
800