HUBBELL POWER SYSTEMS
HPS_PPHID_250932_PRODIMAGE_96.jpg
* Representative image
HPS_PPHID_250932_PRODIMAGE_96.jpg
HPS_ID_1645614_Second

ICE BREAKER PADLOCK, MASTER KEY B

Brand:

Chance

Catalog ID:

DMPL61A2T

For sub-station fences, switches, outdoor cubicles and other applications where ice, dust or corrosion are potential problems.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Padlock face is protected by a flush fitting,spring-loaded, flip-up lid
  • Housing is one-piece sturdy aluminum alloy casting
  • The swing open yoke is designed to break through heavy coatings of ice when opened
  • All components are non-ferrus materials to prevent rust
  • Each padlock is keyed alike with key I.D. 2382
  • Replacement keys are part number DM21M903

Product details

General

Catalog Number

DMPL61A2T

EU RoHS Indicator

No

Style

Keyed Alike

UPC

096359370215

Dimensions

Distance From Pole

N/A

Weight

0.83 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Sales Drawings