HUBBELL POWER SYSTEMS
CROSSARM INSULATOR PIN with 1-3/8in LEAD THREAD, 10in SHAFT LENGTH and 3/4in x 7in SHANK
Image of 4332 CROSSARM INSULATOR PIN with 1-3/8in LEAD THREAD, 10in SHAFT LENGTH and 3/4in x 7in SHANK

CROSSARM INSULATOR PIN with 1-3/8in LEAD THREAD, 10in SHAFT LENGTH and 3/4in x 7in SHANK

Brand: Chance

Catalog ID: 4332

Insulator pin used to support pin type insulator with 1-3/8" NEMA internal thread on crossarm. Refer to sales drawing for included hardware for securing to crossarm. Galvanized steel per ASTM A-153

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

ANSI Standard, C135.17

General

Catalog Number

4332

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Pins

UPC

096359071983

Dimensions

Dimensions

16.9 in x 3 in x 3 in

Distance From Pole

N/A

Height

3 in

Length

16.9 in

Length Threaded Area

3

Weight

5.47 lb

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Industry Standard(s)

ANSI C135.17

RUS Listed Reference

f - Pin, crossarm

Logistics

Pallet Quantity

240