HUBBELL POWER SYSTEMS
HPS_ID_887P_PRODIMAGE
HPS_ID_887P_PRODIMAGE

CROSSARM INSULATOR PIN with 1in NYLON THREAD, 6in SHAFT LENGTH and 5/8in x 2-1/2in SHANK

Brand:

Chance

Catalog ID:

887P

Insulator pin used to support pin type insulator with 1" NEMA internal thread on crossarm. Refer to sales drawing for included hardware for securing to crossarm. Galvanized steel per ASTM A-153

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

ANSI Standard, C135.17

Product details

General

Catalog Number

887P

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Pins

UPC

096359240464

Dimensions

Dimensions

8.750 in x 2.064 in x 2.064 in

Distance From Pole

N/A

Height

2.064 in

Length

8.75 in

Length - Threaded Area

1.5

Weight

1.04 lb

Width

2.064 in

Certifications And Compliance

Industry Standard(s)

ANSI C135.17

Logistics

Pallet Quantity

1800

Resources and downloads