
Brand: Chance
Catalog ID: 4705P
The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.
Catalog Number
4705P
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
Steel
Type
Pins
UPC
096359406860
Dimensions
13.5 in x 2.625 in x 2.625 in
Distance From Pole
N/A
Height
2.625 in
Length
13.5 in
Length Threaded Area
2.5
Weight
2.91 lb
Width
2.625 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Pallet Quantity
600