HUBBELL POWER SYSTEMS
Image of 2174P INSULATOR POLE TOP PIN, 20in LENGTH with 1in NYLON THREAD

INSULATOR POLE TOP PIN, 20in LENGTH with 1in NYLON THREAD

Brand: Chance

Catalog ID: 2174P

Pin for pole top mounting of insulators with 1" thread is 20" in length. The construction is pressed steel and insulator thread is injection molded semi-conductive nylon.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • 1" semi-conductive nylon thread
  • Three 11/16" mounting holes are spaced at 5 and 8"
  • 1,200lbs longitudinal load rating
  • 1,500lbs transverse load rating
  • Manufactured per ANSI C135.22
  • Galvanized steel per ASTM A-153

General

Catalog Number

2174P

Coating

Galvanized, ASTM A-153

Material

Steel

Style

Straight Base

UPC

096359268826

Dimensions

Dimensions

20.000 in x 2.750 in x 1.250 in

Distance From Pole

N/A

Height

1.25 in

Length

20 in

Weight

3.67 lb

Width

2.75 in

Certifications And Compliance

Industry Standard(s)

ANSI C135.22

Logistics

Pallet Quantity

400