Brand: Chance
Catalog ID: 2237
The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.
Catalog Number
2237
Coating
Galvanized, ASTM A-153
Material
Steel
UPC
096359069799
Dimensions
1.500 in x 1.063 in x 1.063 in
Distance From Pole
N/A
Height
1.063 in
Length
1.5 in
Weight
0.14 lb
Width
1.063 in
RUS Listed Reference
dl - Pipe spacer
Pallet Quantity
16000