HUBBELL POWER SYSTEMS
Image of RPM183 Ridge Pin, 18" w/ 1" Lead

Ridge Pin, 18" w/ 1" Lead

Brand: Chance

Catalog ID: RPM183

18" Medium Duty Fiberglass Ridge Pin w/ 1" Lead Threads

  • Conductor support ridge pin
  • 1.5" (medium duty) fiberglass rod
  • Base and end fitting are hot dip galvanized ductile iron

General

Catalog Number

RPM183

Description - End Fitting

Vertical Pin

Material - Threads

1" Lead Threads

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

1,400 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1,400 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2,500 lb

UPC

096359050926

Dimensions

Diameter - Rod / Tube

1.5 in

Dimensions

18 in x 2.5 in x 2.5 in

Height

2.5 in

Length

18 in

Mounting Bolt Spacing

  • 5 in
  • 6 in
  • 8 in

Weight

6.8 lb

Width

2.5 in

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1,400 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1,400 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2,500 lb

Logistics

Carton Quantity

4

Pallet Quantity

100

Standard Package

1