HUBBELL POWER SYSTEMS
Image of RPM241 Ridge Pin, 24"
Image of RPM241 Ridge Pin, 24"
Buy America(n) Qualified

Ridge Pin, 24"

Brand: Chance

Catalog ID: RPM241

24" Medium Duty Fiberglass Ridge Pin w/ Plastisol Threads

  • Conductor support ridge pin
  • 1.5" (medium duty) fiberglass rod
  • Base and end fitting are hot dip galvanized ductile iron

Product details

General

Catalog Number

RPM241

Description - End Fitting

Vertical Pin

EU RoHS Indicator

No

Material - Threads

1" Plastisol Threads

Strength Rating - Minimum Ultimate, Longitudinal (L)

1,100 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1,100 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2,500 lb

UPC

096359051008

Dimensions

Diameter - Rod / Tube

1.5 in

Length

24 in

Mounting Bolt Spacing

  • 5 in
  • 6 in
  • 8 in

Weight

8.8 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

100

Standard Package

8

Resources and downloads