HUBBELL POWER SYSTEMS
Image of RPH361 Ridge Pin, 36" w/ Plastisol

Ridge Pin, 36" w/ Plastisol

Brand: Chance

Catalog ID: RPH361

36" Heavy Duty Fiberglass Ridge Pin w/ Plastisol Threads

  • Conductor support ridge pin
  • 2" (heavy duty) fiberglass rod
  • Base and end fitting are hot dip galvanized ductile iron

General

Catalog Number

RPH361

Description - End Fitting

Vertical Pin

Material - Threads

1" Plastisol Threads

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

1,100 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1,100 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2,500 lb

UPC

096359050759

Dimensions

Diameter - Rod / Tube

2 in

Dimensions

36 in x 3.13 in x 3.13 in

Height

3.13 in

Length

36 in

Mounting Bolt Spacing

  • 5 in
  • 6 in
  • 8 in

Weight

15.5 lb

Width

3.13 in

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1,100 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1,100 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2,500 lb

Logistics

Pallet Quantity

60

Standard Package

4