HUBBELL POWER SYSTEMS
Image of RPH364 Ridge Pin, 36"

Ridge Pin, 36"

Brand: Chance

Catalog ID: RPH364

36" Heavy Duty Fiberglass Ridge Pin w/ 1.375" Lead Threads

  • Conductor support ridge pin
  • 2" (heavy duty) fiberglass rod
  • Base and end fitting are hot dip galvanized ductile iron

Product details

General

Catalog Number

RPH364

Description - End Fitting

Vertical Pin

EU RoHS Indicator

No

Material - Threads

1.375" Lead Threads

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

1,100 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1,100 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2,500 lb

UPC

096359050773

Dimensions

Diameter - Rod / Tube

2 in

Length

36 in

Mounting Bolt Spacing

  • 5 in
  • 6 in
  • 8 in

Weight

14.1 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

60

Standard Package

1

Resources and downloads