HUBBELL POWER SYSTEMS
Image of CPEHD142 EXTRA HEAVY-DUTY ALUMINUM EQUIPMENT PLATFORM, 13ft MOUNTING SPACE BETWEEN POLES
Image of CPEHD142 EXTRA HEAVY-DUTY ALUMINUM EQUIPMENT PLATFORM, 13ft MOUNTING SPACE BETWEEN POLES
Buy America(n) Qualified

EXTRA HEAVY-DUTY ALUMINUM EQUIPMENT PLATFORM, 13ft MOUNTING SPACE BETWEEN POLES

Brand: Chance

Catalog ID: CPEHD142

Aluminum heavy duty equipment platform with 13' inside pole face to face spacing. The platform width is 42" and attaches to poles with (14) 3/4" machine bolts (seven per side) that are purchased seperately.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

Aluminum platforms are light-weight but capable of supporting heavy loads. Can be used to mount heavy equipment such as transformers or regulators.

Product details

General

Catalog Number

CPEHD142

EU RoHS Indicator

No

Material

6061-T6 Aluminum

UPC

096359354130

Dimensions

Distance From Pole

N/A

Weight

409 lb

Width

42 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Resources and downloads