HUBBELL POWER SYSTEMS
EXTRA HEAVY-DUTY ALUMINUM EQUIPMENT PLATFORM, 21ft MOUNTING SPACE BETWEEN POLES, w/ONE WALKWAY
Image of CPEHD222WKY EXTRA HEAVY-DUTY ALUMINUM EQUIPMENT PLATFORM, 21ft MOUNTING SPACE BETWEEN POLES, w/ONE WALKWAY

EXTRA HEAVY-DUTY ALUMINUM EQUIPMENT PLATFORM, 21ft MOUNTING SPACE BETWEEN POLES, w/ONE WALKWAY

Brand: Chance

Catalog ID: CPEHD222WKY

Aluminum Extra Heavy Duty equipment platform with 21' inside pole face to face spacing. The platform width is 42" and includes a 41" wide walkway on one side with hand rails. Walkway planking is not included and sourced seperately. Platform attaches to pole with (14) 3/4" machine bolts (seven per side) that are purchased seperately.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Light-weight 6061-T6 aluminum for supporting heavy equipment such as transformers and regulators
  • Factory assembled and shipped on removable wheels for mobility to the job site.
  • Rated for three vertical loads of 2,381 lbs. or one center load of 5,657 lbs.

General

Catalog Number

CPEHD222WKY

UPC

096359864349

Dimensions

Distance From Pole

N/A

Length

24 in

Width

42 in