HUBBELL POWER SYSTEMS
SUPER EXTRA HEAVY-DUTY ALUMINUM EQUIPMENT PLATFORM, 15ft MOUNTING SPACE BETWEEN POLES, w/ONE WALKWAY
Image of CPSEHD162WKYOR SUPER EXTRA HEAVY-DUTY ALUMINUM EQUIPMENT PLATFORM, 15ft MOUNTING SPACE BETWEEN POLES, w/ONE WALKWAY

SUPER EXTRA HEAVY-DUTY ALUMINUM EQUIPMENT PLATFORM, 15ft MOUNTING SPACE BETWEEN POLES, w/ONE WALKWAY

Brand: Chance

Catalog ID: CPSEHD162WKYOR

Aluminum Super Extra Heavy duty equipment platform with 15' inside pole face to face spacing. The platform width is 48" and and includes a 41" wide walkway on one side with hand rails. Walkway planking is not included and sourced seperately. Platform attaches to poles with (14) 3/4" machine bolts (seven per side) that are purchased seperately.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Light-weight 6061-T6 aluminum for supporting heavy equipment such as transformers and regulators
  • Factory assembled and shipped on removable wheels for mobility to the job site.
  • Rated for three vertical loads of 9,334 lbs. or one center load of 18,000 lbs.

General

Catalog Number

CPSEHD162WKYOR

EU RoHS Indicator

No

UPC

096359404880

Dimensions

Dimensions

216.000 in x 90.310 in x 65.340 in

Distance From Pole

N/A

Height

65.34 in

Length

216 in

Weight

735 lb

Width

90.31 in

Certifications And Compliance

EU RoHS Indicator

No